1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antibacterial, Stowable Safety Push-Rod, FC-702 (Part Number)

FREEZER FITTINGS

Antibacterial, Stowable Safety Push-Rod, FC-702
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 542.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents growth of bacteria and mold.
· Uses an antibacterial agent that is highly safe for the human body.
· Designed to prevent freezing with an O ring inside the flange.
· Can be opened from the inside of the cabinet by installing the internal safety push rod.
· Felt packing is standard equipment to prevent dew condensation and enhance sealing performance

 
Part Number
FC-702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 542.00

FREEZER FITTINGS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 245 Main Body Width(mm) 90 Main Body Thickness(mm) 90
Material Glass Fiber Surface Finish No Product Code 62808

Please check the type/dimensions/specifications of the part FC-702 in the Antibacterial, Stowable Safety Push-Rod, FC-702 series.