1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small, Latch Lock for Wire C-45-3

Small, Latch Lock for Wire C-45-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Door can be opened by one touch.
· Suitable for remote control with wire rope.
· Small size and lightweight, suitable for small doors.
· Left and right combination

 
Part Number
C-45-3-1000
C-45-3-300
C-45-3-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length Product Code

฿ 1,394.00

LATCHS 1 Piece(s) 29 Day(s) 100021468

฿ 1,200.00

LATCHS 1 Piece(s) 29 Day(s) 30021466

฿ 1,259.00

LATCHS 1 Piece(s) 29 Day(s) 50021467

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Surface Finish Baked Paint Main Body Overall Length(mm) 48
Main Body Width(mm) 41 Main Body Thickness(mm) 21.5 Color Silver metallic