1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod Controller A-394-N3 (Part Number)

CREMONE HANDLES

Rod Controller A-394-N3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The rod operates vertically upward and downward, so the center can be determined easily.
· Change from rotational motion to tightening force

 
Part Number
A-394N-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,530.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 10

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 120 Main Body Width(mm) 38 Main Body Thickness(mm) 15.4
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Full Length(mm) 150
Stroke(mm) 13 Product Code 4474

Please check the type/dimensions/specifications of the part A-394N-3 in the Rod Controller A-394-N3 series.