1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Type Control Center C-871

Push Type Control Center C-871
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 484.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The push rod of the push button handle can be set for moving horizontally.
· Wire and rod can be linked easily

 
Part Number
C-871-1
C-871-2
C-871-2-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code

฿ 717.00

CENTER CONTROLS 1 Piece(s) 29 Day(s) 701423921517

฿ 484.00

CENTER CONTROLS 1 Piece(s) 29 Day(s) 48932421518

฿ 504.00

CENTER CONTROLS 1 Piece(s) Same day 49972423575

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment