(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rotation of pipe is smooth as it is made from resin.
· Suitable for pipe end of thick door.
Part Number |
---|
FA-815-E-1 |
FA-815-E-2 |
FA-815-E-3 |
FA-815-E-4 |
FA-815-E-5 |
FA-815-E-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Overall Length (mm) | Main Body Width (mm) | Main Body Thickness (mm) | Material | I.D. (φ) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24.00 | HANDLES | 1 Piece(s) | 29 Day(s) | 76 | 39.4 | 30 | Polyethylene | 34 | 60312 | ||
฿ 24.00 | HANDLES | 1 Piece(s) | 29 Day(s) | 70 | 32.6 | 30 | Polyethylene | 27.6 | 60313 | ||
฿ 24.00 | HANDLES | 1 Piece(s) | 29 Day(s) | 70 | 27.1 | 30 | Polyethylene | 22.1 | 60314 | ||
฿ 24.00 | HANDLES | 1 Piece(s) | 29 Day(s) | 70 | 22.7 | 30 | Polyethylene | 17.7 | 60315 | ||
฿ 24.00 | HANDLES | 1 Piece(s) | 29 Day(s) | 70 | 21.4 | 30 | Polyethylene | 16.4 | 60316 | ||
฿ 155.00 | HANDLES | 1 Piece(s) | 25 Day(s) | 50 | 30 | 9.7 | SUS/POM | 17 | 60707 |
Loading...
Surface Finish | No |
---|
How can we improve?
How can we improve?