1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Stopper Plate AC-1025-E (AC-1025-E-1)

STOPPERS / RODS

Stainless Steel, Stopper Plate AC-1025-E (AC-1025-E-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Takigen Manufacturing Cam/Clasp Stainless Steel Clasp AC-1025-E.

 
Part Number
AC-1025-E-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Hole
(mm)
Full Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code

฿ 182.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 10101002532078

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part AC-1025-E-1 in the Stainless Steel, Stopper Plate AC-1025-E series.

Products with similar specification

Part Number
AC-1025-E-11
AC-1025-E-14
AC-1025-E-2
AC-1025-E-3
AC-1025-E-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Hole
(mm)
Full Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Product Code

฿ 113.00

1 Piece(s) 29 Day(s) 10101282533596

฿ 74.00

1 Piece(s) 29 Day(s) 1081222423597

฿ 144.00

1 Piece(s) 29 Day(s) 10101002522079

฿ 151.00

1 Piece(s) Same day 108842432080

฿ 132.00

1 Piece(s) 29 Day(s) 108842422081