1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Manhole Lock C-1470-W

GRATING LOCKS

Stainless Steel Manhole Lock C-1470-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· A thick, strongly-built lock for exclusive use on manholes.
· Can be configured to the security level you need.
· Can be closed and opened with a special handle for simple lock (single lock) specifications.
· Can offer a higher level of security when equipped with a special cylinder lock for double-lock specifications.
· Has a safety mechanism that opens and closes using a special key and handle

 
Part Number
C-1470-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,259.00

GRATING LOCKS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Surface Finish Sandblasted Finish Product Code 23650

Please check the type/dimensions/specifications of the part C-1470-W in the Stainless Steel Manhole Lock C-1470-W series.