1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hook and Keeper FA-1815-S

Stainless Steel Hook and Keeper FA-1815-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 697.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
FA-1815-S-1
FA-1815-S-2
FA-1815-S-3
FA-1815-S-4
FA-1815-S-5
FA-1815-S-6
FA-1815-S-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Main Body Thickness
(mm)
Applicable Pipe Dia. Product Code

฿ 1,278.00

HANDLES 1 Piece(s) 29 Day(s) 10963020φ27.260287

฿ 1,162.00

HANDLES 1 Piece(s) 29 Day(s) 10963020φ21.760288

฿ 1,355.00

HANDLES 1 Piece(s) 29 Day(s) 10963020φ16~17 Round Bar60289

฿ 1,278.00

HANDLES 1 Piece(s) 29 Day(s) 10973017φ16~17 Round Bar60290

฿ 1,084.00

HANDLES 1 Piece(s) 29 Day(s) 10973017φ1760291

฿ 7,355.00

HANDLES 1 Piece(s) 29 Day(s) -1603745φ3460361

฿ 697.00

HANDLES 1 Piece(s) 29 Day(s) -901827φ1660681

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Finish Pickling Treatment