1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Catch (C-1850 / Stainless Steel) (Part Number)

SNATCH LOCKS

Door Catch (C-1850 / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring-type door catch.
[Features]
· Single-action open/close mechanism.
· Spring action holds the door firmly.
· Bracket is sold separately.
[Applications]
· Special-purpose vehicles, buses, construction machinery.

Stainless Steel So No Worries About Corrosion Resistance

C-1850-5 external appearance

C-1850-5 external appearance

Tensile release force: 7.5 N
Product mass: 30 g
Materials: stainless-steel plate (SUS304)
Surface finish: barrel polishing

Part Number
C-1850-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 140.00

SNATCH LOCKS 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Door Catch Main Body Overall Length(mm) 30 Main Body Width(mm) 34.8
Main Body Thickness(mm) 40 Material Stainless Steel Plate Surface Finish Barrel Grinding
Product Code 23551

Please check the type/dimensions/specifications of the part C-1850-5 in the Door Catch (C-1850 / Stainless Steel) series.