1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Chevron Brackets FA-1724

AIRTIGHT HANDLES

Stainless Steel Chevron Brackets FA-1724
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,420.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·It is convenient for operating the handle installed at a high position on the door.
·The door can be opened by simply pulling the included rope (1,280 mm).
[Applications]
·For handles installed in high positions such as the doors of prefabricated freezer/refrigerators and walk-in freezer/refrigerators.

 
Part Number
FA-1724
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,420.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Rod Surface Finish Buffing Main Body Overall Length(mm) 400
Main Body Thickness(mm) 200 Full Length(mm) 1280 Product Code 60131

Please check the type/dimensions/specifications of the part FA-1724 in the Stainless Steel Chevron Brackets FA-1724 series.