1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Rope with Outer Ring AC-1025-YB (Part Number)

Stainless Steel Rope with Outer Ring AC-1025-YB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 291.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The molybdenum outer coating treatment creates less resistance and smooth movement

 
Part Number
AC-1025-YB-1000
AC-1025-YB-300
AC-1025-YB-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Overall Length
(mm)
Product Code

฿ 368.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 10001557

฿ 291.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 3001555

฿ 310.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 5001556

Loading...

  1. 1

Basic Information

Material Stainless Steel