(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A wire for linking handles and latches.
[Features]
· The molybdenum coating inside the outer part enables smooth movement due to low resistance.
· Materials: Wire section / stainless steel (SUS304); Terminal and nut section / steel (SPCC); Angle / cold rolled steel plate (SPCC).
· Surface finish: Terminal, nut section, angle / zinc plating chromate treatment (MFZn-C).
· Wire diameter: 0.13 mm.
· Allowable tensile load: AC-1025-Y - 0.58 kN.
[Applications]
· Used in combination with handle/latch.
AC-1025-Y-300, AC-1025-Y-500 external appearance
Terminal external appearance
AC-1025-Y series dimensional drawing
Product No. | L | Product Mass (g) |
---|---|---|
AC-1025-Y-300 | 300 | 53 |
AC-1025-Y-500 | 500 | 66 |
AC-1025-Y-1000 | 1,000 | 101 |
Part Number |
---|
AC-1025-Y-1000 |
AC-1025-Y-300 |
AC-1025-Y-500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (mm) | Product Code |
---|---|---|---|---|---|---|---|
฿ 368.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 1075 | 21472 | ||
฿ 291.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 375 | 21470 | ||
฿ 310.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 575 | 21471 |
Loading...
Material | Stainless Steel | Mounting Hole(mm) | 6.3 | Stroke(mm) | 30 |
---|
How can we improve?
How can we improve?