1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, REG lock C-1569N

GRATING LOCKS

Stainless Steel, REG lock C-1569N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,065.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

REG Lock, Made of stainless steel with excellent corrosion resistance. Unlocked from inside. [Materials]Cold rolled stainless steel plate, "Surface finish" Barrel finishing, "Weight (g)" 650 g

 
Part Number
C-1569N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,065.00

GRATING LOCKS 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Main Body Overall Length(mm) 90
Main Body Width(mm) 62 Main Body Thickness(mm) 88 Product Code 23837

Please check the type/dimensions/specifications of the part C-1569N in the Stainless Steel, REG lock C-1569N series.