1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Link AC-25-QL (Part Number)

Quick Link AC-25-QL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

QUICK LINK AC-25-QL, Fine adjustment of rod length. [Materials]Cold rolled steel plate (SPCC), "Surface finish" Zinc chromate treatment (MFZn-C), "Accessory" Quick bushing

 
Part Number
AC-25-QL-3
AC-25-QL-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Overall Length
(mm)
Main Body Thickness
(mm)
Applicable Rod Dia.
(φ)
Product Code

฿ 155.00

STOPPERS / RODS 1 Piece(s) 29 Day(s) 1057.515.561651

฿ 155.00

STOPPERS / RODS 1 Piece(s) Same day 10531041652

Loading...

  1. 1

Basic Information

Main Body Width(mm) 12 Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment