1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-point Lock Control Center C-878

3-point Lock Control Center C-878
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 794.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Control center enables the 3-point door lock to be controlled remotely.
· Can be locked and unlocked with a lock or electric drive device.
· Easy to connect with a handle or a lock.
· An internal operation lever is attached, so the handle and lock can also be connected inside (C-878-A)

 
Part Number
C-878
C-878-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Thickness
(mm)
Product Code

฿ 794.00

CENTER CONTROLS 1 Piece(s) 45 Day(s) 2321738

฿ 1,046.00

CENTER CONTROLS 1 Piece(s) 29 Day(s) 28.722940

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Main Body Overall Length(mm) 50
Main Body Width(mm) 136