1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dressing Screw/Washer C-29 (Part Number)

Dressing Screw/Washer C-29
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Dressing screw with mirror finish.
[Features]
· Detailed shape, raised countersunk head, mounting hole shape, cross-head hole, basic shape, standard (round).
· Material: C-29 - brass wire (C2700W).
· Thread ridge type: metric coarse.
· Tip shape: Flat tip.
· Finish: C-29 - chrome plating (MBCr) (dressing washer).
[Applications]
· Panels.

Stainless Steel

Dressing Screw/Washer C-29: related images

C-29-6-25 external appearance

Dressing Screw/Washer C-29: related images

C-29-3-15 external appearance

Dressing Screw/Washer C-29: related images

Dressing screw dimensional drawing

Dressing Screw

Product No.
øD1Mass (g)
Brass
M-L
C-29-3-1061
C-29-3-151
C-29-3-201.5
C-29-3-251.5
C-29-4-1081.5
C-29-4-152
C-29-4-202.5
C-29-4-252.5
C-29-5-10102.5
C-29-5-153
C-29-5-203.5
C-29-5-254.5
C-29-6-10123
C-29-6-154.5
C-29-6-205
C-29-6-256
C-29-8-10167.5
C-29-8-1510
C-29-8-2011
C-29-8-2515
Part Number
C-29-3-10
C-29-3-15
C-29-3-20
C-29-3-25
C-29-4-10
C-29-4-15
C-29-4-20
C-29-4-25
C-29-5-10
C-29-5-15
C-29-5-20
C-29-5-25
C-29-6-10
C-29-6-15
C-29-6-20
C-29-6-25
C-29-8-10
C-29-8-15
C-29-8-20
C-29-8-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 3.50

SCREW WASHER 1 Piece(s) 29 Day(s) 103100.5

฿ 4.50

SCREW WASHER 1 Piece(s) 29 Day(s) 103150.5

฿ 5.00

SCREW WASHER 1 Piece(s) 29 Day(s) 103200.5

฿ 6.00

SCREW WASHER 1 Piece(s) 29 Day(s) 103250.5

฿ 5.50

SCREWS & WASSHERS 1 Piece(s) Same day 104100.7

฿ 6.50

SCREW WASHER 1 Piece(s) Same day 104150.7

฿ 7.50

SCREW WASHER 1 Piece(s) 29 Day(s) 104200.7

฿ 9.00

SCREW WASHER 1 Piece(s) 29 Day(s) 104250.7

฿ 10.00

SCREW WASHER 1 Piece(s) Same day 105100.8

฿ 12.00

SCREWS & WASSHERS 1 Piece(s) Same day 105150.8

฿ 14.00

SCREW WASHER 1 Piece(s) Same day 105200.8

฿ 16.00

SCREW WASHER 1 Piece(s) 29 Day(s) 105250.8

฿ 17.00

SCREW WASHER 1 Piece(s) 29 Day(s) 106101

฿ 17.00

SCREW WASHER 1 Piece(s) Same day 106151

฿ 19.00

SCREW WASHER 1 Piece(s) 29 Day(s) 106201

฿ 23.00

SCREW WASHER 1 Piece(s) 29 Day(s) 106251

฿ 37.00

SCREW WASHER 1 Piece(s) 29 Day(s) 108101.25

฿ 42.00

SCREW WASHER 1 Piece(s) 29 Day(s) 108151.25

฿ 45.00

SCREW WASHER 1 Piece(s) 29 Day(s) 108201.25

฿ 52.00

SCREW WASHER 1 Piece(s) 29 Day(s) 108251.25

Loading...

  1. 1
 

Basic Information

Detailed Shape Round countersunk Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Free-Cutting Brass Bar Surface Treatment Chrome Plating Thread Type Metric coarse
Tip Shape Flat End