(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The door can be locked in two places and still opened with one-touch because of the connecting pipe
Part Number |
---|
FA-902-A-1-PIPE |
FA-902-A-2-PIPE |
FA-902-A-MAIN-BODY-WITH-LOCK |
FA-902-A-MAIN-BODY-WITHOUT-LOCK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Material | Finish | Number of Keys | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 634.00 | FREEZER AIRTIGHT HANDLES | 1 Piece(s) | 32 Day(s) | Pipe | Stainless Steel | Buffing | No Key | 500 | 19 | 19 | 60695 | ||
฿ 907.00 | FREEZER AIRTIGHT HANDLES | 1 Piece(s) | 32 Day(s) | Pipe | Stainless Steel | Buffing | No Key | 800 | 19 | 19 | 60696 | ||
฿ 1,839.00 | FREEZER AIRTIGHT HANDLES | 1 Piece(s) | 32 Day(s) | Main body with key | Zinc Alloy | Chrome Plating | 400 | 146 | 27 | 73 | 60693 | ||
฿ 1,684.00 | FREEZER AIRTIGHT HANDLES | 1 Piece(s) | 32 Day(s) | Main body with key | Zinc Alloy | Chrome Plating | No Key | 146 | 27 | 73 | 60694 |
Loading...
Application | Refrigerating freezer, Microwave oven |
---|
How can we improve?
How can we improve?