1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pat Handle for Sealing, FA-802 (Part Number)

Pat Handle for Sealing, FA-802
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,549.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The in-wall safety push bar (FC-802) can be opened from the inside of the cabinet (you can not open the door when locked with a key pin or padlock) and can be locked with a key pin and padlock (C-555), or chief padlock (C-555) (please check inside before locking it). For both left hand and right hand use

 
Part Number
FA-802-1
FA-802-2
FA-802-3
FA-802S-1
FA-802S-2
FA-802S-3
FA-802S-4
FA-802S-5
FA-802S-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 8,130.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Main Body2651329760047

฿ 5,420.00

FREEZER HANDLES 1 Piece(s) Same day Main Body2201007260048

฿ 4,646.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Main Body180956560049

฿ 1,549.00

FREEZER HANDLES 1 Piece(s) 32 Day(s) Strike plate (for FA-802-2/3)54903360050

฿ 1,588.00

FREEZER HANDLES 1 Piece(s) Same day Strike plate (for FA-802-2/3)48825360051

฿ 1,723.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Strike plate (for FA-802-2/3)52887660052

฿ 2,246.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Strike plate (for FA-802-2/3)52909460053

฿ 2,130.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Strike Plate(FA-802-1 use)601004760054

฿ 3,659.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Strike Plate(FA-802-1 use)6010010560055

Loading...

  1. 1

Basic Information

Application For large/medium door of a prefabricated refrigerator freezer, drug warehouse, ship, etc. Material Brass Press-Casting Finish Chrome Plating