1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Waterproof Small Fastener C-1414 (Part Number)

Stainless Steel Waterproof Small Fastener C-1414
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,471.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Slider is fitted with double O-rings and the end part of the fastener is taper cut and finished with nylon coating in order to suppress metal powder generation due to friction, and ensure smooth opening and closing.
· Made of all stainless steel with superior corrosion resistance.
· Waterproof structure (using double O rings and sheet packing. Protection grade IPX6).
· Available in hexagonal bar wrench type C-1414-1 and knob type C-1414-2

 
Part Number
C-1414-1
C-1414-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Product Code

฿ 1,471.00

INDUSTRIAL LOCKS 1 Piece(s) Same day Hex rod wrench type23947

฿ 1,530.00

INDUSTRIAL LOCKS 1 Piece(s) 29 Day(s) Knob type23948

Loading...

  1. 1

Basic Information

Application Semiconductor-related manufacturing devices, Drug cabinet Types Main Body Material Main body: Stainless steel (SUS316)/Seat packing: Ethylene propylene rubber (EPDM)/O-ring: Nitrile rubber (NBR)/Coating part: Polyamide (PA)
Note Waterproof structure (Double O-ring and seat packing are used. Degree of Protection of IPX6)