(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Protects cables from the edges of metal plates.
[Features]
· Uses flame-retardant materials (UL94V-0).
· Can be selected from various types according to application.
· Non-migratory rubber (no abnormality detected in JIS K6267 contamination test).
· Materials: Ethylene-propylene rubber (EPDM).
· Hardness: 50°±5°.
· Operating ambient temperature: up to 70°C.
[Applications]
· For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
C-30-NG external appearance
C-30-NG dimensional drawing
Product No. | H1 | H2 | øD1 | øD2 | ød | R | Product Mass (g) |
---|---|---|---|---|---|---|---|
C-30-NG-79-1-EP-UL | 3.7 | 1.2 | 9 | 6 | 3.5 | 0.6 | 0.5 |
C-30-NG-79-A-1-EP-UL | 4 | 1 | 11 | 8 | 5 | 0.6 | 0.5 |
C-30-NG-79-A-EP-UL | 4.5 | 1.5 | 11 | 8 | 5 | 0.6 | 0.5 |
C-30-NG-79-A-2-EP-UL | 5 | 2 | 11 | 8 | 5 | 0.6 | 0.6 |
C-30-NG-79-B-EP-UL | 6 | 3 | 11 | 8 | 5 | 0.6 | 0.7 |
C-30-NG-79-C-EP-UL | 4.5 | 1.5 | 13 | 10 | 7 | 0.6 | 0.5 |
C-30-NG-79-D-EP-UL | 6 | 3 | 13 | 10 | 7 | 0.6 | 1.0 |
C-30-NG-79-E-EP-UL | 4.5 | 1.5 | 15 | 12 | 9 | 0.6 | 1.0 |
C-30-NG-79-F-EP-UL | 6 | 3 | 15 | 12 | 9 | 0.6 | 1.0 |
C-30-NG-79-G-EP-UL | 5.5 | 1.5 | 19 | 15 | 11 | 1 | 1.5 |
C-30-NG-79-H-EP-UL | 7 | 3 | 19 | 15 | 11 | 1 | 1.5 |
C-30-NG-79-J-EP-UL | 5.5 | 1.5 | 21 | 17 | 13 | 1 | 1.7 |
C-30-NG-79-K-EP-UL | 7 | 3 | 21 | 17 | 13 | 1 | 2.0 |
C-30-NG-79-L-EP-UL | 5.5 | 1.5 | 23 | 19 | 15 | 1 | 1.7 |
C-30-NG-79-M-EP-UL | 7 | 3 | 23 | 19 | 15 | 1 | 2.5 |
C-30-NG-79-N-EP-UL | 6.5 | 1.5 | 30 | 25 | 20 | 1.2 | 3.0 |
C-30-NG-79-O-EP-UL | 8 | 3 | 30 | 25 | 20 | 1.2 | 3.5 |
C-30-NG-79-P-EP-UL | 6.5 | 1.5 | 35 | 30 | 25 | 1.2 | 4.0 |
C-30-NG-79-Q-EP-UL | 8 | 3 | 35 | 30 | 25 | 1.2 | 5.0 |
C-30-NG-79-R-EP-UL | 7.5 | 1.5 | 42 | 36 | 30 | 1.2 | 7.0 |
C-30-NG-79-S-EP-UL | 9 | 3 | 42 | 36 | 30 | 1.2 | 8.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (φ(mm)) | Plate Thickness (mm) | Panel Hole Drilling Dimensions (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 3.5 | 1.2 | 6 | 24146 | ||
฿ 5.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 5 | 1 | 8 | 24147 | ||
฿ 5.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 5 | 2 | 8 | 24149 | ||
฿ 5.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 5 | 1.5 | 8 | 24148 | ||
฿ 5.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 5 | 3 | 8 | 24150 | ||
฿ 5.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 7 | 1.5 | 10 | 24151 | ||
฿ 5.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 7 | 3 | 10 | 24152 | ||
฿ 5.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 9 | 1.5 | 12 | 24153 | ||
฿ 5.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 9 | 3 | 12 | 24154 | ||
฿ 8.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 11 | 1.5 | 15 | 24155 | ||
฿ 8.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 11 | 3 | 15 | 24156 | ||
฿ 9.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 13 | 1.5 | 17 | 24157 | ||
฿ 9.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 13 | 3 | 17 | 24158 | ||
฿ 9.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 15 | 1.5 | 19 | 24159 | ||
฿ 9.50 | GROMMETS | 1 Piece(s) | Same day | 10 | 15 | 3 | 19 | 24160 | ||
฿ 14.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 20 | 1.5 | 25 | 24161 | ||
฿ 14.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 20 | 3 | 25 | 24162 | ||
฿ 18.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 25 | 1.5 | 30 | 24163 | ||
฿ 18.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 25 | 3 | 30 | 24164 | ||
฿ 30.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 30 | 1.5 | 36 | 24165 | ||
฿ 30.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 30 | 3 | 36 | 24166 |
Loading...
Color | Black | Material | Ethylene Propylene Rubber |
---|
How can we improve?
How can we improve?