(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A grommet that protects cables from the edges of metal plates.
[Features]
· Uses flame-retardant material (UL94 V-0 compliant).
· Select from among the various types available according to the given application.
· Uses non-migratory rubber (no abnormalities in pollution test JIS K6267).
· Can be used in ambient temperatures of up to 70°C.
[Applications]
· For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
Grommet external appearance
Uses flame-retardant material (UL94 V-0 compliant). Uses non-migrating rubber (passes JIS K6267 stain test).
Select from various types according to your application.
Optimal for cable outlets for power distribution boards, control panels, measuring equipment, etc.
External view (top face)
External view (side face)
Product No. | H1 | H2 | øD1 | øD2 | ød | R | Product Mass (g) |
---|---|---|---|---|---|---|---|
C-30-BW-6-1-EP-UL | 7 | 1 | 18 | 12 | 6 | 3 | 2.5 |
C-30-BW-6-2-EP-UL | 8 | 2 | 18 | 12 | 6 | 3 | 2.5 |
C-30-BW-8-1-EP-UL | 7 | 1 | 20 | 14 | 8 | 3 | 2.5 |
C-30-BW-8-2-EP-UL | 8 | 2 | 20 | 14 | 8 | 3 | 2.5 |
C-30-BW-10-1-EP-UL | 8 | 1 | 22 | 16 | 10 | 3 | 3.5 |
C-30-BW-10-2-EP-UL | 9 | 2 | 22 | 16 | 10 | 3 | 3.5 |
C-30-BW-12-1-EP-UL | 10 | 1 | 26 | 19 | 12 | 4 | 5.0 |
C-30-BW-12-2-EP-UL | 11 | 2 | 26 | 19 | 12 | 4 | 6.0 |
C-30-BW-14-1-EP-UL | 10 | 1 | 29 | 22 | 14 | 4 | 6.0 |
C-30-BW-14-2-EP-UL | 11 | 2 | 29 | 22 | 14 | 4 | 7.0 |
C-30-BW-16-1-EP-UL | 10 | 1 | 32 | 25 | 16 | 4 | 8.0 |
C-30-BW-16-2-EP-UL | 11 | 2 | 32 | 25 | 16 | 4 | 8.5 |
C-30-BW-19-1-EP-UL | 12 | 1 | 35 | 28 | 19 | 5 | 9.5 |
C-30-BW-19-2-EP-UL | 13 | 2 | 35 | 28 | 19 | 5 | 10.0 |
C-30-BW-22-1-EP-UL | 12 | 1 | 40 | 32 | 22 | 5 | 15.0 |
C-30-BW-22-2-EP-UL | 13 | 2 | 40 | 32 | 22 | 5 | 15.0 |
C-30-BW-25-1-EP-UL | 14 | 1 | 44 | 36 | 25 | 6 | 20.0 |
C-30-BW-25-2-EP-UL | 15 | 2 | 44 | 36 | 25 | 6 | 20.0 |
C-30-BW-28-1-EP-UL | 14 | 1 | 48 | 40 | 28 | 6 | 25.0 |
C-30-BW-28-2-EP-UL | 15 | 2 | 48 | 40 | 28 | 6 | 25.0 |
C-30-BW-32-1-EP-UL | 18 | 1 | 52 | 44 | 32 | 8 | 30.0 |
C-30-BW-32-2-EP-UL | 19 | 2 | 52 | 44 | 32 | 8 | 30.0 |
C-30-BW-36-1-EP-UL | 18 | 1 | 56 | 48 | 36 | 8 | 35.0 |
C-30-BW-36-2-EP-UL | 19 | 2 | 56 | 48 | 36 | 8 | 35.0 |
C-30-BW-45-1.5-EP-UL | 15.5 | 1.5 | 75 | 55 | 45 | 7 | 55.0 |
C-30-BW-45-3-EP-UL | 17 | 3 | 75 | 55 | 45 | 7 | 55.0 |
Specification list (mm)
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (φ(mm)) | Plate Thickness (mm) | Panel Hole Drilling Dimensions (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 6 | 1 | 12 | 24173 | ||
฿ 8.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 6 | 2 | 12 | 24174 | ||
฿ 8.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 8 | 1 | 14 | 24175 | ||
฿ 8.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 8 | 2 | 14 | 24176 | ||
฿ 11.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 10 | 1 | 16 | 24177 | ||
฿ 11.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 10 | 2 | 16 | 24178 | ||
฿ 13.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 12 | 1 | 19 | 24179 | ||
฿ 13.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 12 | 2 | 19 | 24180 | ||
฿ 16.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 14 | 1 | 22 | 24181 | ||
฿ 16.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 14 | 2 | 22 | 24182 | ||
฿ 20.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 16 | 1 | 25 | 24183 | ||
฿ 20.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 16 | 2 | 25 | 24184 | ||
฿ 23.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 19 | 1 | 28 | 24185 | ||
฿ 23.00 | GROMMETS | 1 Piece(s) | 25 Day(s) | 10 | 19 | 2 | 28 | 24186 | ||
฿ 27.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 22 | 1 | 32 | 24187 | ||
฿ 27.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 22 | 2 | 32 | 24188 | ||
฿ 35.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 25 | 1 | 36 | 24189 | ||
฿ 35.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 25 | 2 | 36 | 24190 | ||
฿ 45.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 28 | 1 | 40 | 24191 | ||
฿ 45.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 28 | 2 | 40 | 24192 | ||
฿ 64.00 | RUBBER FEETS | 1 Piece(s) | Same day | 10 | 32 | 1 | 44 | 24193 | ||
฿ 64.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 32 | 2 | 44 | 24194 | ||
฿ 82.00 | RUBBER FEETS | 1 Piece(s) | 25 Day(s) | 10 | 36 | 1 | 48 | 24195 | ||
฿ 82.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 36 | 2 | 48 | 24196 | ||
฿ 140.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 45 | 1.5 | 55 | 24197 | ||
฿ 140.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 45 | 3 | 55 | 24198 |
Loading...
Color | Black | Material | Ethylene Propylene Rubber |
---|
How can we improve?
How can we improve?