(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cap for placing over clasps.
[Features]
· Materials: Polyacetal (POM).
· Standard color: Black.
· Protects coated surfaces.
· Prevents chattering noises caused by vibrations.
[Applications]
· Switchboards, power distribution boards, control panels, vibration equipment.
AC-25-E-1C external appearance
AC-25-E-C dimensional drawing
Example of installation
Stopper plate machining reference drawing
Product No. | Applicable Stopper Plates | W1 | W2 | t1 | t2 | Product Mass (g) |
---|---|---|---|---|---|---|
AC-25-E-1C | AC-25-E-1/11 or AC-1025-E-1/11 | 25.2 | 25 | 3.2 | 1.5 | 5 |
AC-25-E-2C | AC-25-E-2 or AC-1025-E-2 | 25.2 | 25 | 2.3 | 2.4 | 5 |
AC-25-E-3C | AC-25-E-3 or AC-1025-E-3 | 24.2 | 24 | 3.2 | 1.5 | 5 |
AC-25-E-4C | AC-25-E-4/14 or AC-1025-E-4/14 | 24.2 | 24 | 2.3 | 2.4 | 5 |
Part Number |
---|
AC-25-E-1C |
AC-25-E-2C |
AC-25-E-3C |
AC-25-E-4C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Plate Thickness (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 14.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 10 | for AC-25-E-1 or 11/AC-1025-E-1 or 11 | 3.2 | 4000 | ||
฿ 14.00 | STOPPERS / RODS | 1 Piece(s) | 29 Day(s) | 10 | for AC-25-E-2/AC-1025-E-2 | 2.3 | 4001 | ||
฿ 14.00 | STOPPERS / RODS | 1 Piece(s) | 29 Day(s) | 10 | for AC-25-E-3/AC-1025-E-3 | 3.2 | 4002 | ||
฿ 14.00 | STOPPERS / RODS | 1 Piece(s) | Same day | 10 | for AC-25-E-4 or 14/AC-1025-E-4 or 14 | 2.3 | 4003 |
Loading...
Collar | Black | Material | Polyacetal (POM) |
---|
How can we improve?
How can we improve?