(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A bushing to protect cables from the edges of metal plates.
[Features]
· Uses flame-retardant material (UL94 V-0).
· Bushing is split to make retrofit easy.
[Applications]
· For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
Bushing external appearance
Uses flame-retardant material (UL94 V-0).
Bushing is split to make retrofit easy.
Optimal for cable outlets for power distribution boards, control panels, measuring equipment, etc.
Dimensional drawing (mm)
Panel hole drilling dimensional drawing
Product No. | W | H | φD1 | φD2 | φd | Applicable panel thickness |
---|---|---|---|---|---|---|
CP-30-OB-8 | 18 | 9 | 15 | 12.6 to 13 | 8 | 0.8 to 3.2 |
CP-30-OB-13 | 24 | 9.5 | 21 | 17.6 to 19 | 13 | |
CP-30-OB-20 | 33 | 9 | 29 | 25 to 26 | 20 |
Specification list (mm)
Part Number |
---|
CP-30-OB-8 |
CP-30-OB-13 |
CP-30-OB-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. (φ(mm)) | Panel Hole Drilling Dimensions (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|
฿ 7.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 8 | 12.6~13 | 24241 | ||
฿ 11.00 | GROMMETS | 1 Piece(s) | Same day | 10 | 13 | 17.6~19 | 24242 | ||
฿ 14.00 | GROMMETS | 1 Piece(s) | 35 Day(s) | 10 | 20 | 25~26 | 24243 |
Loading...
Color | Black | Plate Thickness(mm) | 0.8~3.2 | Material | Polyamide 66 |
---|
How can we improve?
How can we improve?