1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Damper With Stopper (B-461-S, Steel) (Part Number)

Gas Damper With Stopper (B-461-S, Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,329.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A damper with stopper to prevent unexpected closing of canopies due to sudden winds, etc.
[Features]
· When opened, the stopper automatically locks.
· The stopper can be easily released.
· The lock status can be confirmed at a glance.
· A wide range of spring characteristics can be obtained.
· A large stroke can be obtained.
· A large load can be obtained with a compact unit.
· Soft and smooth operation.
[Applications]
· Construction equipment, specially equipped vehicles.

Ideal For Safety Measures

B-461-S external appearance

B-461-S external appearance

B-461-S dimensional drawing

B-461-S dimensional drawing

B-461-S operation example (When locked: Push outer shell to release. When unlocked:)

B-461-S operation example (When locked: Push outer shell to release. When unlocked:)

Caution: To prevent gas leakage, maintain use within this range.

Caution: To prevent gas leakage, maintain use within this range.

Product No.L1L2L3Stroke
(S)
øDGas Reaction Force N [Ambient Temperature 20°C]Product Mass (g)
Maximum Length 10 mmMaximum Length -α mm
B-461-S-1-1627384275.524312.5429657 (α=215)700
B-461-S-1-2472330173.514210279372 (α = 125)470
B-461-S-1-341227616813610147192 (α = 126)420
B-461-S-1-4364264131.510010392462 (α = 90)350
B-461-S-1-52792061057310246299 (α = 62)300
Part Number
B-461-S-1-2
B-461-S-1-3
B-461-S-1-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Gas Reaction Force (at 20°C) at Max. Length -10mm
(N)
Gas Reaction Force (at 20°C) , at Min. Length +10mm
(N)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
Product Code

฿ 1,329.00

STAYS 1 Piece(s) Same day 1014227937233047213250

฿ 1,329.00

STAYS 1 Piece(s) Same day 1013614719227641213251

฿ 1,329.00

STAYS 1 Piece(s) Same day 1010039246226436413252

Loading...

  1. 1
 

Basic Information

Type Gas Damper Gas Spring Type Mounting Direction Fixed Type Rod Material Carbon Steel Material for Mechanical Structure
Rod Dia. d(Ø) 10 Application Industrial Equipment Operating Condition Indoors
Rod End Shape A Type Cylinder End Shape A Type Cylinder Material Carbon Steel Pipe for Mechanical Structure
Mounting Orientation 60° Cylinder Dia. D(Ø) 22 Operating Temperature Range(°C) -20::+60
Abstract With Stopper Bracket Mounting Hole(mm) 8.5