1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Damper (B-461 / Steel) (Part Number)

STAYS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Gas Damper (B-461 / Steel)
  • Gas Damper (B-461 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring-damper that uses gas reaction force.
[Features]
· A wide range of spring characteristics can be obtained.
· A large stroke can be obtained.
· A large load can be obtained with a compact unit.
· Soft and smooth operation.
[Applications]
· Windows, copy machines, trunks.

A Spring-Damper That Uses Gas Reaction Force

Damper external appearance (B-461-2/B-461-1-4)

Damper external appearance (B-461-2/B-461-1-4)

Wide range of spring characteristics; large stroke; can support a large load in a compact size.
Soft and smooth operation.
Ideal for windows, copy machines, trunks.

  • Cylinder materials: carbon steel pipe for mechanical structure (STKM) Surface finish: baked paint finish
  • Rod materials: carbon steel material for mechanical structure (B-461-1-1 S25C / B-461-1-2 to 5 / B-461-2 to 4 S35C) Surface finish: gas nitride treatment
  • Bushing material: polyamide (PA)
  • Standard color: matte black (B-461-1), gray (B-461-2 to 4)
  • Filler gas: nitrogen gas
  • Ambient operating temperature: -20 to +60°C
B-461-1-1 to 5 dimensional drawing (mm)

B-461-1-1 to 5 dimensional drawing (mm)

B-461-2 to 4 dimensional drawing (mm)

B-461-2 to 4 dimensional drawing (mm)

Product No.L1L2øDGas Reaction Force N [Ambient Temperature 20°C]Product Mass (g)
Maximum Length 10 mmMinimum Length
B-461-1-162738412.5430688500
B-461-1-247233010279380334
B-461-1-341226510147201300
B-461-1-436426410392462260
B-461-1-527919910246307205
B-461-2281181676106110
B-461-3261171679106100
B-461-418113168510880

Specification list (mm)

Part Number
B-461-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 744.00

STAYS 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Gas Damper Gas Spring Type Mounting Direction Fixed Type Rod Material Carbon Steel Material for Mechanical Structure
Stroke S(mm) 90 Gas Reaction Force (at 20°C) at Max. Length -10mm(N) 79 Gas Reaction Force (at 20°C) , at Min. Length +10mm(N) 106
Min. Length Lmin(mm) 171 Rod Dia. d(Ø) 6 Application Industrial Equipment
Operating Condition Indoors Rod End Shape A Type Cylinder End Shape A Type
Cylinder Material Carbon Steel Pipe for Mechanical Structure Cylinder Dia. D(Ø) 15 Max. Length Lmax(mm) 261
Operating Temperature Range(°C) -20::+60 Bracket Mounting Hole(mm) 6.5 Operating Range Right/Left: 60°
Product Code 10457

Please check the type/dimensions/specifications of the part B-461-3 in the Gas Damper (B-461 / Steel) series.