1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Caster K-1143 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Caster K-1143
  • Ball Caster K-1143
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,893.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Machined product, so it can withstand heavy loads.
· A point contact mechanism with a low friction coefficient that allows heavy objects to move 360 degrees.
[Applications]
· Conveyor system turntable.

 
Part Number
K-1143-16SN
K-1143-19S
K-1143-19SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Allowable Load
(N)
Outer Dia. D
(Ø)
Ball Dia. SD
(Ø)
Product Code

฿ 2,196.00

BALL CASTERS 1 Piece(s) Same day 10Round-shaped male screw6862415.931455

฿ 1,893.00

BALL CASTERS 1 Piece(s) 32 Day(s) 10Flange9806522.2331457

฿ 2,612.00

BALL CASTERS 1 Piece(s) Same day 10Round-shaped male screw9804122.2331456

Loading...

  1. 1

Basic Information

Type Standard Allowable Load Range(N) 500.1~5000 Body Material Stainless Steel Plate
Ball Material Stainless Bearing Steel