1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Caster K-140 (Part Number)

Ball Caster K-140
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 44.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small size and smooth rotation.
· This product can be used with either ascending or descending configuration.
[Applications]
· Conveyor, packing work bench, turntable.

 
Part Number
K-140-1
K-140-2
K-140-3
K-140-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Load Range
(N)
Allowable Load
(N)
Outer Dia. D
(Ø)
Ball Dia. SD
(Ø)
Product Code

฿ 44.00

BALL CASTERS 1 Piece(s) Same day 1050.1~100.0782211.930097

฿ 92.00

BALL CASTERS 1 Piece(s) Same day -50.1~100.09829.517.430098

฿ 137.00

BALL CASTERS 1 Piece(s) 29 Day(s) -100.1~500.01474122.230099

฿ 273.00

BALL CASTERS 1 Piece(s) 29 Day(s) 10100.1~500.019647.525.430100

Loading...

  1. 1

Basic Information

Type Standard Shape Flange Body Material Cold Rolled Steel Plate
Ball Material Steel ball for ball bearings