1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Slide Rail KC-362 (Part Number)

Compact Slide Rail KC-362
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of aluminum, compact and ideal for storage and drawers of small accessories.
[Features]
· Ideal for storing and retrieving compact small accessories.
· The surface has a brushed shape and a beautiful external appearance.
· Made up of aluminum to be lightweight.
[Applications]
· For computers, copy machines, measuring instruments and precision equipment.

 
Part Number
KC-362-10
KC-362-20
KC-362-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Rail Length L1
(mm)
Allowable Load (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
Product Code

฿ 755.00

SLIDE RAIL 1 Piece(s) Same day 1010010029100 or Less50 or Less21780

฿ 1,162.00

SLIDE RAIL 1 Piece(s) Same day 10223200223~250~30021781

฿ 1,549.00

SLIDE RAIL 1 Piece(s) Same day 10345300345~350~40021782

Loading...

  1. 1

Basic Information

Type Slide Shape Rail Material Aluminum Alloy Extruded Material Number of Rail Steps 3
Height H(mm) 16 Width W(mm) 20 Rail Surface Treatment Alumite Treatment