1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Magnet for Sealing FC-761 (Part Number)

Magnet for Sealing FC-761
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent absorption capability, strong ferrite magnet.
· Combination of strong magnet and flat bar to ensure secure sealing of the door demonstrates superior absorption power.

 
Part Number
FC-761-1
FC-761-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Length L
(mm)
Product Code

฿ 330.00

FREEZER FITTINGS 1 Piece(s) 29 Day(s) 39213062029

฿ 233.00

FREEZER FITTINGS 1 Piece(s) Same day 2949062030

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Width W(mm) 21
Mounting Method Embedding Magnet Square Mounting Surface A Holding Plate No
Operating Environment Standard Body Material Rolled Steel Material for General Structure Main Body Surface Treatment Zinc Plating Chromate Treatment
Magnet Material Ba-Ferrite (anisotropic) Magnet Surface Treatment No Height H(mm) 25