1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push-In Catch C-94-B (Part Number)

Push-In Catch C-94-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Push-in one touch installation. 1 size that can suit plate thicknesses of 1.6 mm and 2.5 mm.

[Features]
· Embedded type, so there are few protrusions on surface.
· One touch installation.

 
Part Number
C-94-B-HONTAI
C-94-B-UKEITA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power
(N)
Length L
(mm)
Width W
(mm)
Mounting Method Mounting Hole Dia. D
(mm)
Magnet Square Mounting Surface Holding Plate Operating Environment Body Material Main Body Surface Treatment Backing Plate Material Backing Plate Surface Treatment Magnet Material Magnet Surface Treatment Application Height H
(mm)
Main Body Color Product Code

฿ 59.00

TAKIGEN 1 Piece(s) 32 Day(s) 109266--CNoStandardPhosphor bronze for springNo--[Ferrite] Ba-Ferrite (isotropic)NoMain Body8.8Brown22251

฿ 16.00

TAKIGEN 1 Piece(s) 32 Day(s) 10--1.6Embedding3-----Cold rolled steel plate (SPCC)Zinc Plating Chromate Treatment--Catch Plate10-22252

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square shape