1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Catch C-73 (Part Number)

DOOR CATCHS

Magnetic Catch C-73
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard-type magnetic catch.
[Features]
· The slotted mounting hole allows fine adjustments to be made after installation.
· Holding force: 29 N.
· Surface finish: Case / anodized treatment (gold); Strike plate / zinc plating chromate treatment (MFZn-C).
· Materials: Magnet / Ba-ferrite (isotropic); Case / aluminum alloy plate (A1050P); Strike plate / cold rolled steel plate (SPCC).
[Applications]
· Measuring instrument, power distribution board and wooden furniture.

Magnetic Catch With Powerful Adsorption Power

C-73 external appearance

C-73 external appearance

C-73 dimensional drawing A

C-73 dimensional drawing A

C-73 dimensional drawing B

C-73 dimensional drawing B

Part Number
C-73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 140.00

DOOR CATCHS 1 Piece(s) Same day 10

Loading...

  1. 1
 

Basic Information

Type Magnetic Catch Magnet Type Category Square shape Adsorption Power(N) 29
Length L(mm) 76 Width W(mm) 25 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.7 Magnet Square Mounting Surface B Holding Plate Presence
Operating Environment Standard Body Material Aluminum Main Body Surface Treatment Alumite Treatment
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No Height H(mm) 13 Main Body Color Gold
Product Code 20317

Please check the type/dimensions/specifications of the part C-73 in the Magnetic Catch C-73 series.