(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard-type magnetic catch.
[Features]
· Design that allows to select the mounting surface in 2 directions.
· Materials: Magnet / Ba-ferrite (isotropic); Case / ABS resin; Support plate / cold rolled steel plate (SPCC).
· Surface finish: Case / chrome plating; Support plate / zinc plating chromate treatment (MFZn-C).
[Applications]
· Power distribution boards, measuring instrument, wooden furniture.
C-161-1 external appearance
C-161 series dimensional drawing
C-161 series dimensional drawing
C-161 series dimensional drawing
Product No. | L1 | L2 | L3 | W1 | W2 | W3 | H1 | (H2) | P1 | P2 | P3 | P4 | P5 | P6 | P7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C-161-1 | 65 | 39 | 60 | 17 | 23 | 15 | 3 | 2.8 | 57.5 | 57.5 | 50 | 6.5 | 7.5 | 12 | 15 |
C-161-2 | 50 | 25 | 45 | 14 | 16 | 12 | 2 | 1.8 | 42.5 | 42.5 | 35 | - | - | 8.5 | 9 |
C-161-3 | 40 | 15 | 35 | 14 | 16 | 12 | 2 | 1.8 | 32.5 | 32.5 | 25 | - | - | 8.5 | 9 |
Product No. | Adsorption N | Product Mass (g) |
---|---|---|
C-161-1 | 49 | 57 |
C-161-2 | 19 | 26 |
C-161-3 | 9 | 19 |
Part Number |
---|
C-161-1 |
C-161-2 |
C-161-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Adsorption Power (N) | Length L (mm) | Width W (mm) | Height H (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 194.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 49 | 65 | 17 | 23 | 20460 | ||
฿ 167.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 19 | 50 | 14 | 16 | 20461 | ||
฿ 109.00 | DOOR CATCHS | 1 Piece(s) | Same day | 10 | 9 | 40 | 14 | 16 | 20462 |
Loading...
Type | Magnetic Catch | Magnet Type Category | Square shape | Mounting Method | Imposition |
---|---|---|---|---|---|
Mounting Hole Dia. D(mm) | 3.4 | Magnet Square Mounting Surface | D | Holding Plate | Presence |
Operating Environment | Standard | Body Material | ABS Resin | Main Body Surface Treatment | Chrome Plating |
Backing Plate Material | Cold rolled steel plate (SPCC) | Backing Plate Surface Treatment | Zinc Plating Chromate Treatment | Magnet Material | Ba-Ferrite (isotropic) |
Magnet Surface Treatment | No |
How can we improve?
How can we improve?