1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Open Catch C-105 (Part Number)

Single-Action Open Catch C-105
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A catch to allow the door to be opened even without a handle.
[Features]
· A magnetic catch with a spring that allows the door to be locked via magnet when pushed, then opened when pushed again.
· Materials: Magnet / Ba-ferrite (isotropic); Case / ABS resin (brown); Strike plate / cold rolled steel plate (SPCC).
· Surface finish: Strike plate / brown bronze plating (plate).
· Pull force: 9 N.
[Applications]
· Audio racks, wooden furniture.

Door Magnetically Locks With A Push

C-105-1 external appearance

C-105-1 external appearance

C-105-2 external appearance

C-105-2 external appearance

C-105-1 dimensional drawing

C-105-1 dimensional drawing

C-105-2 dimensional drawing

C-105-2 dimensional drawing

Part Number
C-105-1
C-105-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Mounting Hole Dia. D
(mm)
Height H
(mm)
Product Code

฿ 89.00

DOOR CATCHS 1 Piece(s) Same day -42173.353.720381

฿ 104.00

DOOR CATCHS 1 Piece(s) Same day 104317.83.23820382

Loading...

  1. 1
 

Basic Information

Type Magnet type ( with a push function ) Magnet Type Category Square shape Adsorption Power(N) 9
Mounting Method Imposition Body Material ABS Resin Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Bronze plating Magnet Material Ba-Ferrite (isotropic)
Magnet Surface Treatment No Main Body Color Brown