1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Leveling Foot K-1276-A (Part Number)

Stainless Steel Leveling Foot K-1276-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 775.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel with superior corrosion-resistance.
· The large, padded supporting ground surface provides excellent vibration resistance.
[Applications]
· Semiconductor equipment, medical equipment and machine tools.

 
Part Number
K-1276-A-16-150
K-1276-A-16-200
K-1276-A-20-150
K-1276-A-20-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAllowable Load
(kN)
Thread Length
(mm)
Nominal of Thread M
(mm)
Screw+Main Body Height
(mm)
Product Code

฿ 775.00

LEVEL ADJUSTERS 1 Piece(s) Same day 121501617331533

฿ 953.00

LEVEL ADJUSTERS 1 Piece(s) Same day 122001622331534

฿ 1,024.00

LEVEL ADJUSTERS 1 Piece(s) Same day 151502017331535

฿ 1,239.00

LEVEL ADJUSTERS 1 Piece(s) Same day 152002022331536

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Thread Material Stainless Steel Rod Thread Surface Treatment No Body Material Stainless Steel Plate
Main Body Surface Treatment Barrel Grinding Bottom Rubber Material Synthetic rubber (NBR) Main Body Height E(mm) 23
Properties Corrosion Resistance Swivel Mechanism No