(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy disassembly allows for easy recycling.
[Features]
· Promotes recycling: Can be disassembled into a single material. Materials indicated on resin parts.
· Use of recycled materials: Effective use of resources, containing 10% or more recycled material.
Part Number |
---|
K-287-1 |
K-287-2 |
K-287-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Allowable Load (kN) | Thread Length (mm) | Nominal of Thread M (mm) | Screw+Main Body Height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 58.00 | LEVEL ADJUSTERS | 1 Piece(s) | 25 Day(s) | 3 | 42 | 12 | 42 | 31361 | ||
฿ 51.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 2 | 40 | 10 | 40 | 31362 | ||
฿ 45.00 | LEVEL ADJUSTERS | 1 Piece(s) | Same day | 2 | 38 | 8 | 38 | 31363 |
Loading...
Type | Adjusting Bolt Type | Adjusting Bolt Shape Type | Standard | Height Adjusting Handle | No |
---|---|---|---|---|---|
Thread Material | Cold forged carbon steel wire rod | Thread Surface Treatment | Zinc Plating Chromate Treatment | Body Material | ABS Resin |
Main Body Surface Treatment | No | Properties | Standard | Swivel Mechanism | No |
How can we improve?
How can we improve?