1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low-Profile Swivel Caster For Ultra-Heavy Loads (Without Stopper) K-610J (Part Number)

Low-Profile Swivel Caster For Ultra-Heavy Loads (Without Stopper) K-610J
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Caster for ultra-heavy loads with an allowable load of 6 kN and a low profile.
[Features]
· Lowest mounting profile in the industry for types with the same load-bearing capability.
· 2 sizes of wheel available, 65 and 75.
· Materials: Main body: rolled steel plate (SPC), Wheel: polyamide (PA).
· Surface finish: Main body: electrodeposition coating (black).
[Applications]
· OA equipment, large and medium size equipment, etc.

Caster For Ultra-Heavy Loads With An Allowable Load Of 6 kN

K-610J-65-N external appearance

K-610J-65-N external appearance

K-610J dimensional drawing

K-610J dimensional drawing

Product NumberNotesøDHSwivel Radius (R)Allowable Load NProduct Mass (g)
K-610J-65-NWithout stopper6592506,0001,240
K-610J-75-NWithout stopper75106556,0001,350
Part Number
K-610J-65-N
K-610J-75-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Product CD

฿ 1,385.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 92655031687

฿ 1,590.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 106755531688

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Allowable Load Range(daN) 485.01~750.00
Stopper (Detail) No Allowable Load(daN) 600 Wheel Material Polyamide
Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Slotted Holes
Mounting Hole Pitch Longitudinal direction P1(mm) 78(80) Mounting Hole Pitch Transverse Direction P2(mm) 78(80) Plate Length L1(mm) 100
Plate Width W1(mm) 100 Wheel Width(mm) 45 Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category For Heavy Load