1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Floor Type Heavy-Duty Fixed Caster without Stopper (Dual Wheel Type), K-558-W (Part Number)

Low Floor Type Heavy-Duty Fixed Caster without Stopper (Dual Wheel Type), K-558-W
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotation can be done easily because each of the dual wheels rotates independently.
· The swivel part and axle have undergone a surface-hardening quenching process.
· Made from MC nylon that features excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C)

 
Part Number
K-558-W-50
K-558-W-65
K-558-W-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 1,129.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 78220.01~320.00294552885585032.531381

฿ 1,410.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 96.5320.01~485.0039255288659653631382

฿ 1,647.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 108485.01~750.0049063409572753931383

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Dual Wheels Properties Low Floor Heavy Load Stopper (Detail) No
Wheel Material MC Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Fitting Material Cold rolled steel plate (SPC)
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category For Heavy Load