(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rotation can be done easily because each of the dual wheels rotates independently.
· The swivel part and axle have undergone a surface-hardening quenching process.
· Made from MC nylon that features excellent oil resistance, chemical resistance, abrasion resistance, and heat resistance (-40 to +120°C)
Part Number |
---|
K-558-W-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,647.00 | HEAVY-DUTY CASTERS | 1 Piece(s) | 35 Day(s) | 108 | 485.01~750.00 | 490 | 63 | 40 | 95 | 72 | 75 | 39 | 31383 |
Loading...
Caster Type | Plate Type Fixed / Dual Wheels | Properties | Low Floor Heavy Load | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | MC Nylon | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance | Fitting Material | Cold rolled steel plate (SPC) |
Mounting Hole Type | Round hole | Application | Commercial Facilities Display / OA equipment, information and communication equipment | Load Category | For Heavy Load |
Please check the type/dimensions/specifications of the part K-558-W-75 in the Low Floor Type Heavy-Duty Fixed Caster without Stopper (Dual Wheel Type), K-558-W series.
Part Number |
---|
K-558-W-50 |
K-558-W-65 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,129.00 | 1 Piece(s) | 35 Day(s) | 78 | 220.01~320.00 | 294 | 55 | 28 | 85 | 58 | 50 | 32.5 | 31381 | ||
฿ 1,410.00 | 1 Piece(s) | 35 Day(s) | 96.5 | 320.01~485.00 | 392 | 55 | 28 | 86 | 59 | 65 | 36 | 31382 |
How can we improve?
How can we improve?