1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
  • Swivel Caster for Super Heavy Weight Without Stopper K-100WHB-P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the swivel part has a sealing structure, its waterproof, dust-proof and rust-prevention effects are outstanding.
· The wheel is made of a special synthetic resin for which the main raw material is phenol resin, and which features excellent abrasion-resistance, shock resistance and high load-capacity resistance.
[Applications]
· Large and medium equipment, platform trucks and wagons.

 
Part Number
K-100WHB-P-50
K-100WHB-P-65
K-100WHB-P-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD

฿ 1,590.00

HEAVY-DUTY CASTERS 1 Piece(s) 25 Day(s) 1079220.01~320.002946464848450383930094

฿ 2,639.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 1097320.01~485.00392787810010065484930095

฿ 3,383.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 10107485.01~750.00490787810010075485430096

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category Ultra Heavy Load