1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Foot Double Wheel Swivel Caster Without Stopper K-200MYN (Part Number)

Screw Foot Double Wheel Swivel Caster Without Stopper K-200MYN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and lightweight with a low mounting height.
· Turning is smooth.
· Dual wheels provide outstanding traveling stability

 
Part Number
K-200MYN-40
K-200MYN-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD

฿ 269.00

DOUBLE-WHEEL CASTERS 1 Piece(s) Same day 105349M1040393430723

฿ 351.00

DOUBLE-WHEEL CASTERS 1 Piece(s) 29 Day(s) 106778M1250454030724

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Allowable Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Zinc Alloy Die-Cast
Mounting Hole Type Round Holes (3 Holes) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load