1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Press Large Fixed Caster Without Stopper, K-500 (Part Number)

HEAVY-DUTY CASTERS

Press Large Fixed Caster Without Stopper, K-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination.

[Features]
· Can be used in combination with K-500 and K-520. (K50S/K-50/K-52S/K-52).
· Can be used in combination with K-50/K-50S/K-52/K-52S. (K-500/K-520)

 
Part Number
K-500-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 535.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 14480.01~140.001278045115801003530444

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Synthetic Rubber
Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part K-500-100 in the Press Large Fixed Caster Without Stopper, K-500 series.

Products with similar specification

Part Number
K-500-130
K-500-150
K-500-200
K-500-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 871.00

1 Piece(s) 29 Day(s) 177140.01~220.00176.410056137931304230445

฿ 1,000.00

1 Piece(s) Same day 198140.01~220.0019610056137931504530446

฿ 1,647.00

1 Piece(s) Same day 250220.01~320.00245112631511002004530447

฿ 370.00

1 Piece(s) Same day 10335.01~80.0078.463409168753230443