1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Press Large Fixed Caster Without Stopper, K-500

Press Large Fixed Caster Without Stopper, K-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 370.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used in combination.

[Features]
· Can be used in combination with K-500 and K-520. (K50S/K-50/K-52S/K-52).
· Can be used in combination with K-50/K-50S/K-52/K-52S. (K-500/K-520)

 
Part Number
K-500-75
K-500-100
K-500-130
K-500-150
K-500-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 370.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 10335.01~80.0078.463409168753230443

฿ 535.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 14480.01~140.001278045115801003530444

฿ 871.00

HEAVY-DUTY CASTERS 1 Piece(s) 29 Day(s) 177140.01~220.00176.410056137931304230445

฿ 1,000.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 198140.01~220.0019610056137931504530446

฿ 1,647.00

HEAVY-DUTY CASTERS 1 Piece(s) Same day 250220.01~320.00245112631511002004530447

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Synthetic Rubber
Wheel Characteristics No Fitting Material Cold rolled steel plate (SPC) Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Medium Load