1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

with Stainless Steel Shock Absorber - Without Fixed Caster Stopper K-1560R (Part Number)

with Stainless Steel Shock Absorber - Without Fixed Caster Stopper K-1560R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,809.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with a shock absorber

[Features]
· Shock, vibration, and noise are suppressed with the built-in compact shock absorber.
· Vibration acceleration is 1/10th that of casters that do not have a shock absorber.
· Amount of dust raised when traveling on grating is 1/8.
· Since a conductive urethane with excellent abrasion resistance and tear strength is used, electrostatic hazards and adsorption of dust can be prevented.
· Three types of standard loads can be configured by changing the mounting position of the shock absorber (100N/200N/300N) Default setting is 300N

 
Part Number
K-1560R-100-UR
K-1560R-125-UR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 8,809.00

CASTER WITH ABSORBER 1 Piece(s) 35 Day(s) 165(142)1002831444

฿ 9,899.00

CASTER WITH ABSORBER 1 Piece(s) 35 Day(s) 186(161)1253231445

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Quiet Allowable Load Range(daN) ~35.00
Stopper (Detail) No Allowable Load(daN) 30 Wheel Material Urethane Rubber
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel Plate (SUS304) Mounting Hole Type Round hole
Mounting Hole Pitch Longitudinal direction P1(mm) 82 Mounting Hole Pitch Transverse Direction P2(mm) 40 Plate Length L1(mm) 100
Plate Width W1(mm) 58 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment / Factory facilities Load Category Used for Light load