(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.
Part Number |
---|
K-612K-50-TP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 113.00 | CASTERS | 1 Piece(s) | 49 Day(s) | 65 | 35.01~80.00 | 50 | Round hole | 45 | 25 | 58 | 44 | 50 | 20 | 31706 |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Wheel Material | Elastomer |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / No | Fitting Material | Cold rolled steel plate (SPC) | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Load Category | Used for Light load |
Please check the type/dimensions/specifications of the part K-612K-50-TP in the Gray Wheel Fixed Caster Without Stopper - K-612K series.
Part Number |
---|
K-612K-100-TP |
K-612K-65-TP |
K-612K-75-TP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting height (mm) | Allowable Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction P1 (mm) | Mounting Hole Pitch Transverse Direction P2 (mm) | Plate Length L1 (mm) | Plate Width W1 (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Product CD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 470.00 | 1 Piece(s) | Same day | 130 | 80.01~140.00 | 100 | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | 31709 | ||
฿ 164.00 | 1 Piece(s) | 35 Day(s) | 85 | 35.01~80.00 | 50 | Round hole | 55 | 28 | 70 | 52 | 65 | 25 | 31707 | ||
฿ 187.00 | 1 Piece(s) | 35 Day(s) | 93 | 35.01~80.00 | 50 | Round hole | 55 | 28 | 70 | 52 | 75 | 25 | 31708 |
How can we improve?
How can we improve?