1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Gray Wheel Fixed Caster Without Stopper - K-612K

Gray Wheel Fixed Caster Without Stopper - K-612K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 113.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

 
Part Number
K-612K-50-TP
K-612K-65-TP
K-612K-75-TP
K-612K-100-TP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Product CD

฿ 113.00

CASTERS 1 Piece(s) 45 Day(s) 6535.01~80.0050Round hole45255844502031706

฿ 164.00

CASTERS 1 Piece(s) 29 Day(s) 8535.01~80.0050Round hole55287052652531707

฿ 187.00

CASTERS 1 Piece(s) 29 Day(s) 9335.01~80.0050Round hole55287052752531708

฿ 470.00

CASTERS 1 Piece(s) Same day 13080.01~140.00100Slotted Holes80(90)45(50)110701003231709

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Elastomer
Wheel Characteristics Abrasion Resistance / No Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Used for Light load