1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Type No. 4 Handle (A-125 / Steel) (Part Number)

Square Type No. 4 Handle (A-125 / Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 198.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Squeeze processing of the grip part makes it easy to grip.
[Applications]
· Measuring instrument, communications equipment.

 
Part Number
A-125-1
A-125-2
A-125-3
A-125-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Product CD

฿ 368.00

SURFACE PULLS 1 Piece(s) Same day 1021500273

฿ 268.00

LATCH TYPE HANDLES 1 Piece(s) Same day 1013000274

฿ 233.00

LATCH TYPE HANDLES 1 Piece(s) Same day -9000275

฿ 198.00

LATCH TYPE HANDLES 1 Piece(s) 40 Day(s) 106500276

Loading...

  1. 1

Basic Information

Main Body Material Cold rolled steel plate (SPC) Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Round hole U Shape Straight Main Body, Surface Treatment Chrome Plating
Additional Function No Handle Cross Sectional Shape Others Applied Load(N) 490
Height(mm) 30 Grip(mm) 25