1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Line Handle AP-41-H (Part Number)

Plastic Line Handle AP-41-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 136.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New handle design incorporating silver line.
· Ideal for doors requiring salt tolerance.
[Applications]
· Freezer, refrigerator display cases, distribution boards / power distribution boards, and communication equipment doors.

 
Part Number
AP-41-H-4
AP-41-H-5
AP-41-H-6
AP-41-H-7
AP-41-H-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch P
(mm)
Height H
(mm)
W
(mm)
t
(mm)
Product CD

฿ 202.00

PULLS 1 Piece(s) Same day 120301713601033

฿ 186.00

SURFACE PULLS 1 Piece(s) Same day 110301712601034

฿ 148.00

PULLS 1 Piece(s) Same day 1003017119600967

฿ 136.00

SURFACE PULLS 1 Piece(s) Same day 6830178401035

฿ 202.00

PULLS 1 Piece(s) 35 Day(s) 1503218.516700968

Loading...

  1. 1

Basic Information

Main Body Material ABS Resin Main Body Type Imposition Type Surfaced Type Category U Type
Mounting Method Female Screw U Shape Straight Main Body, Surface Treatment No
Additional Function No Handle Cross Sectional Shape Square shape