1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Large-Size Embedded Handle A-1282 (Part Number)

Stainless Steel Large-Size Embedded Handle A-1282
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made from stainless steel for superior corrosion resistance.

 
Part Number
A-1282-1
A-1282-2
A-1282-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW1
(mm)
Product CD

฿ 1,297.00

FLOOR HATCH PULLS 1 Piece(s) 35 Day(s) 1018003190

฿ 1,123.00

FLOOR HATCH PULLS 1 Piece(s) 29 Day(s) 1015503255

฿ 988.00

FLOOR HATCH PULLS 1 Piece(s) Same day 1013503256

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Plate (SUS304) Main Body Type Trunk Shape Mounting Method Round hole
Main Body, Surface Treatment Brushed Finish Additional Function No