1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Stainless Steel Ship Floor Handle A-1157 (Part Number)

Stainless Steel Ship Floor Handle A-1157
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Made of stainless steel with superior corrosion-resistance.
[Applications]
· Useful for various steel cabinets.

 
Part Number
A-1157-1
A-1157-2
A-1157-3
A-1157-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch P
(mm)
Height H
(mm)
Product CD

฿ 74.00

PULLS 1 Piece(s) Same day 101020.800752

฿ 59.00

PULLS 1 Piece(s) Same day 10880.800753

฿ 47.00

PULLS 1 Piece(s) Same day 10760.800754

฿ 43.00

PULLS 1 Piece(s) 35 Day(s) 10660.700755

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Plate (SUS304) Main Body Type Recessed Type Mounting Method Round hole
Main Body, Surface Treatment Brushed Finish Additional Function No