(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pipe joint used to freely make handles or ladders.
[Features]
· Combine pipes to freely make handles and ladders.
· Screw assembly that does not require welding.
[Applications]
· Handles and ladders for special-purpose vehicles, buses, etc.
A-1219-1-2 (through joint) external appearance
A-1219-1-3 (round washer) external appearance
A-1219-2-4 (square washer) external appearance
A-1219-1-C (cap) external appearance
A-1219-2-1 dimensional drawing
A-1219-1-2, A-1219-2-2 dimensional drawing
A-1219-1-3, A-1219-2-3 dimensional drawing
A-1219-2-4 dimensional drawing
A-1219-1-C, A-1219-2-C dimensional drawing
Product No. | øD1 | øD2 | øD3 | ød | L1 | L2 | L3 |
---|---|---|---|---|---|---|---|
A-1219-1 | 40.2 | 31 | 26 | 34 | 70 | 50 | 43 |
A-1219-2 | 33.4 | 24.2 | 18 | 27.2 | 60 | 40 | 40 |
Part Number |
---|
A-1219-1-2 |
A-1219-1-3 |
A-1219-1-C |
A-1219-2-2 |
A-1219-2-3 |
A-1219-2-4 |
A-1219-2-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Pipe | Product CD |
---|---|---|---|---|---|---|---|---|---|
฿ 775.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | - | Through Joint | φ34 | 01850 | ||
฿ 852.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | - | Round Washer | φ34 | 01851 | ||
฿ 504.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | - | Cap | φ34 | 01852 | ||
฿ 1,123.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | 10 | Through Joint | φ27.2 | 01854 | ||
฿ 1,123.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | 10 | Round Washer | φ27.2 | 01855 | ||
฿ 1,123.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | 10 | Square Washer | □25 | 01856 | ||
฿ 620.00 | PIPE HOLDERS | 1 Piece(s) | 29 Day(s) | 10 | Cap | φ27.2 | 01857 |
Loading...
Main Body Material | Stainless Steel Casting (SUS304) | Main Body Type | Imposition Type | Surfaced Type Category | U Type |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Assembly type | Additional Function | No |
Handle Cross Sectional Shape | Round Shape |
How can we improve?
How can we improve?